Email product info

Overview

Carbon monoxide is a colorless, tasteless, odorless and highly toxic gas. The Carrier® CO alarm uses sophisticated sensor technology to detect and record levels of CO.

You can monitor the current CO level in your home on a large, easy-to-read digital display. When dangerous levels of CO are present, a loud, audible alarm alerts you and your family automatically.

Features

STANDARD FEATURES

  • Monitors CO levels updating every 15 seconds
  • Uses highly sensitive, CO-specific electrochemical sensor
  • Detects and stores CO levels as low as 11 and as high as 999 parts per million (ppm)
  • Loud, 85 decibel pulsing alarm
  • Peak level button displays the highest CO level recorded since alarm was last reset or unplugged
  • Power outage backup battery protection
  • Lithium ion battery does not require replacement
  • Plugs into any standard electrical outlet and comes with a slide out support and extended power cord for tabletop placement
  • 7-year limited warranty

Specifications

PERFORMANCE

  • Response Times: At 70 ppm, unit must alarm within 60-240 minutes. At 150 ppm, unit must alarm within 10-50 minutes. At 400 ppm, unit must alarm within 4-15 minutes
  • Alarm: 85 decibel at 10 feet
  • Operational temperature Range: 40° F (4.4° C) to 100° F (37.8° C)

TECHNOLOGY

  • Display: LED shows CO concentration in PPM
  • Tracking: Records peak level CO activity
  • Sensor: CO-specific electrochemical

REQUIREMENTS

  • 120v wall recepticle

AESTHETICS

  • Casing: Durable, white plastic
  • Dimensions: 6.1" x 3.75" x 1.75"

Documents

No result found for "COALM "

We can't find any documents for the product you are viewing.

For more information about the product, please contact your local Carrier® expert.